??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
900407-10
Material
Die Cast Zinc
Thred Size
M4-0.7
L
10 mm
L
0.394 Inch
F
0.329 Inch
D
0.327 Inch
T
0.020 Inch
Drill Size
15/64 Inch
Drill Size
6 mm
Hex Drive
4 Inch
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.